ID 110350
Maximum velocity for axis which is not homed was set to 0. | ||||
Description | The maximum velocity P-AXIS-00268 for the non-homed axis is 0. | |||
Response | Class | 1 | Warning and correction of parameter. | |
Solution | Class | 1 | Correct the parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
P-AXIS-00268 | ||||
%3: | Corrected value [1µm/s or 0.001°/s] | |||
P-AXIS-00268 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|