ID 110349
Zero pulse cannot be homed with terminal KL2521. | ||||
Description | A terminal of the KL2521 type cannot be used to execute homing with zero pulse search since it has no external latch input. Therefore, no zero pulse search is carried out for this axis during homing (see P-AXIS-00084). | |||
Response | Class | 1 | Correct parameter P-AXIS-00084 | |
Solution | Class | 1 | Correct parameter P-AXIS-00084 or use other terminal type | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Specified value of parameter P-AXIS-00084 | ||||
%3: | Corrected value [-] | |||
Corrected value of parameter P-AXIS-00084 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||