ID 110348
Terminal KL2521 can not be used for probing. | ||||
Description | A terminal of the KL2521 type cannot be used for measuring since it has no external latch input. The measurement function is disabled for this axis (see P-AXIS-00118). | |||
Response | Class | 1 | Correction of parameter P-AXIS-00118 | |
Solution | Class | 1 | Correct parameter P-AXIS-00118 or use other terminal type | |
Parameter | %1: | Logical axis number [-] | ||
For logical axis number of concerned axis, see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Specified value of parameter P-AXIS-00118 | ||||
%3: | Corrected value [-] | |||
Corrected value for parameter P-AXIS-00118 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||