ID 110344
Drive-controlled measurement only possible with digital drives. | ||||
Description | The use of parameter P-AXIS-00269 requires a digital drive. Parameter P-AXIS-00269 is set to the default value. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Only use parameter P-AXIS-00269 for digital drives corresponding to the set drive type P-AXIS-00020. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis affected P-AXIS-00016. | ||||
%2: | Current value [-] | |||
Current parameter P-AXIS-00269. | ||||
%3: | Drive type [-] | |||
Current drive type P-AXIS-00020. | ||||
%4: | Corrected value [-] | |||
Corrected parameter P-AXIS-00269. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||