ID 110342
Axis number for gantry master axis has to be 0. | ||||
Description | The axis is marked as the master axis of a gantry combination in the parameter P-AXIS-00015. | |||
Response | Class | 3 | Abort current job. | |
Solution | Class | 7 | The entry of the logical axis number P-AXIS-00070 must be assigned 0 in the master axis of the gantry combination. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Logical axis number [-] | |||
Current entry of the logical axis number for P-AXIS-00070. | ||||
%3: | Corrected value [-] | |||
New entry for P-AXIS-00070 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||