ID 110341
Velocity-dependent proportional factor: second velocity limit must be greater than the first velocity limit. | ||||
Description | The second velocity limit P-AXIS-00248 of dynamic Kv adaptation is smaller than the first velocity limit P-AXIS-00246. | |||
Response | Class | 1 | Value is set slightly higher than the first velocity limit. | |
Solution | Class | 1 | Correct parameter list of axis. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
P-AXIS-00248 | ||||
%3: | Corrected value [1µm/s or 0.001°/s] | |||
P-AXIS-00248 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|