ID 110340
Velocity dependent position loop gain for SERCOS or CANopen drives not possible. | ||||
Description | Position control is generally executed in the drive with SERCOS or CANopen drives. In this case, the “velocity-dependent position controller gain” function in the controller cannot be used. It is deactivated for this axis. | |||
Response | Class | 1 | Correct parameter P-AXIS-00244 | |
Solution | Class | 1 | Correct parameter P-AXIS-00244 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Corrected value [-] | |||
Corrected value of parameter P-AXIS-00244 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||