ID 110337
Limit deceleration step 2 greater than maximum axis acceleration. | ||||
Description | The current limit delay P-AXIS-00281 of the second step of the linear slope (non jerk limited) was specified to be greater than the maximum axis acceleration P-AXIS-00008. | |||
Response | Class | 1 | Limit deceleration to maximum value. | |
Solution | Class | 1 | Correct the value in the parameter list | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [1mm/s^2 or 1°/s^2] | |||
P-AXIS-00281 | ||||
%3: | Upper limit value [1mm/s^2 or 1°/s^2] | |||
P-AXIS-00008 | ||||
%4: | Corrected value [1mm/s^2 or 1°/s^2] | |||
P-AXIS-00281 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|