ID 110335
Reduced speed zone: lower range limit is less than lower software limit switch. | ||||
Description | The negative range limit for Reduced Speed in the security zones P-AXIS-00093, P-AXIS-00105 is smaller than the negative software limit switch. The negative range limit is set to the negative software limit switch position. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Select negative range limit greater than negative software limit switch. | |
Parameter | %1: | Logical axis number [0.1 µm or 0.0001°] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Current negative range limit. | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Negative software limit switch P-AXIS-00177. | ||||
%4: | Lower limit value [0.1 µm or 0.0001°] | |||
Corrected negative range limit. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||