ID 110334
Reduced speed zone: upper range limit is greater than upper software limit switch. | ||||
Description | The positive range limit for Reduced Speed in the security zones P-AXIS-00085, P-AXIS-00097 is greater than the positive software limit switch. The positive range limit is set to the positive software limit switch position. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Select positive range limit smaller than positive software limit switch. | |
Parameter | %1: | Logical axis number [0.1 µm or 0.0001°] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Current positive range limit. | ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
Positive software limit switch P-AXIS-00178. | ||||
%4: | Corrected value [0.1 µm or 0.0001°] | |||
Corrected positive range limit. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||