ID 110329
Timeout value P-AXIS-00291 is smaller than permissible value of P-AXIS-00290. | ||||
Description | The value of P-AXIS-00291 is smaller than the value of P-AXIS-00290. For the “Speed reached” acknowledgement, the axis time P-AXIS-00290 must be permanently within the percentage window P-AXIS-00289. P-AXIS-00291 is the timeout for the “Speed reached” acknowledgement. | |||
Response | Class | 1 | Warning output. Value of P-AXIS-00290 is automatically set to P-AXIS-00291. | |
Solution | Class | 1 | Set value of P-AXIS-00290 smaller than P-AXIS-00291. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Current value of P-AXIS-00290. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00290. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||