ID 110327
Invalid number for SERCOS real-time bit [1... 2]. | ||||
Description | A value in the axis parameter list was specified for the parameter P-AXIS-00060 but it is outside the permissible value range. | |||
Response | Class | 1 | Warning output, automatic correction of the value. | |
Solution | Class | 1 | Enter valid value for P-AXIS-00060 in the axis parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number. | ||||
%2: | Error value [-] | |||
Incorrect value of P-AXIS-00060. | ||||
%3: | Upper limit value [-] | |||
Maximum permissible value for P-AXIS-00060. | ||||
%4: | Corrected value [-] | |||
Corrected value of P-AXIS-00060. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||