ID 110326
Axis for duplication (clone) is internally unknown. | ||||
Description | For easier configuration, an axis could be a copy (clone) of another axis. This means, when the axis is initialised, the clone just uses the data of its master as template. The axis parameter P-AXIS-00040 should specify the logical axis number whose axis parameter data record is to be cloned. This error is output since there is no logical axis with the corresponding axis number. | |||
Response | Class | 3 | Job processing aborted | |
Solution | Class | 1 | Check the value of the axis parameter P-AXIS-00040. | |
Parameter | %1: | Logical axis number [-] | ||
The logical axis with this number should be the result of the cloning operation of the axis parameter data record (P-AXIS-00016). | ||||
%2: | Incorrect value [-] | |||
This is the logical axis number of the master axis whose axis parameters are to be used as the template for cloning but it does not exist (P-AXIS-00040). | ||||
Error type | - | |||
| ||||