ID 110322
Emergency deceleration is greater than maximum deceleration. | ||||
Description | Emergency stop deceleration P-AXIS-00003 of the axis exceeds maximum axis acceleration. | |||
Response | Class | 1 | Limit emergency stop deceleration to maximum axis acceleration. | |
Solution | Class | 1 | Correct the value in the parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [1mm/s^2 or 1°/s^2] | |||
P-AXIS-00003 | ||||
%3: | Limit value [1mm/s^2 or 1°/s^2] | |||
P-AXIS-00008 | ||||
%4: | Corrected value [1mm/s^2 or 1°/s^2] | |||
P-AXIS-00003 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|