ID 110321
Emergency deceleration must not be 0. | ||||
Description | The maximum acceleration P-AXIS-00003 of the axis was set to 0. This acceleration must be specified greater than 0. | |||
Response | Class | 1 | Emergency stop deceleration is assigned with maximum axis acceleration. | |
Solution | Class | 1 | Correct the value in the parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
P-AXIS-00003 | ||||
%3: | Corrected value [1µm/s or 0.001°/s] | |||
P-AXIS-00003 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|