ID 110319
Unknown entry in configuration of input telegram. | ||||
Description | At CNC kernel start-up, cyclic drive data are assigned to the internal working data of the CNC in the axis parameter list. This cyclic drive data contains data from the drive to the CNC and vice versa. In the following example, either value 99999 in entry antr.terminal.in[1].signal_nr or value XXXXXX in entry antr.terminal.in[1].nc_ref is invalid.
Example: antr.terminal.in[1].signal_nr 99999 | |||
Response | Class | 3 | Error message output, invalid entry is ignored. | |
Solution | Class | 6 | Correct invalid entry in the parameter list. | |
Parameter | %1: | Current value [-] | ||
P-AXIS-00020 | ||||
%2: | Logical axis number [-] | |||
P-AXIS-00016 | ||||
%3: | Current value [-] | |||
Index of invalid entry, in the example above value 1. | ||||
%4: | Current value [-] | |||
Signal number of invalid entry, in the example above 99999. | ||||
%5: | Current value [-] | |||
Signal name of invalid entry, in the example above XXXXXX. | ||||
Error type | - | |||
|