ID 110318
SGN32 Overflow: Positive software limit switch + tolerance greater than MAX_SGN32. | ||||
Description | The positive software limit switch (SLS) P-AXIS-00178 is out of range. The software limit switch including the tolerance band P-AXIS-00179 must be greater than 2147483647 (maximum signed 4-byte numeral). | |||
Response | Class | 1 | Value is set to minimum value. | |
Solution | Class | 1 | Correct value in parameter list. | |
Parameter | %1: | Logical axis number [0.1 µm or 0.0001°] | ||
P-AXIS-00016 | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
SLS P-AXIS-00178 | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Tolerance P-AXIS-00179 | ||||
%4: | Corrected value [0.1 µm or 0.0001°] | |||
P-AXIS-00178 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|