ID 110310
Modulo difference is less than or equal to 0 after weighting with distance resolution. | ||||
Description | The distance between the upper and lower modulo limits weighted by the resolution is too small. | |||
Response | Class | 1 | Parameter is limited to maximum value range. | |
Solution | Class | 1 | Correct modulo limits or check current resolution. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Incorrect value [-] | |||
Difference between upper and lower modulo limits weighted with resolution (P-AXIS-00233, P-AXIS-00234) | ||||
%3: | Corrected value [-] | |||
Corrected to minimum difference between upper and lower modulo limits | ||||
%4: | Lower limit value [0.1 µm or 0.0001°] | |||
Lower modulo limit P-AXIS-00127 | ||||
%5: | Upper limit value [0.1 µm or 0.0001°] | |||
Upper modulo limit P-AXIS-00126 | ||||
Error type | - | |||
|