ID 110308
Modulo difference is greater than the permissible maximum value. | ||||
Description | The difference between the upper P-AXIS-00126 and lower modulo limits P-AXIS-00127 exceeds the maximum 32-bit range. The modulo range for rotary axes or spindles must be smaller than the maximum 32-bit range (2147483647). | |||
Response | Class | 1 | The upper and lower modulo limits are initialised by a default value. | |
Solution | Class | 1 |
| |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Incorrect value [0.1 µm or 0.0001°] | |||
P-AXIS-00126 - P-AXIS-00127 | ||||
%3: | Limit value [0.1 µm or 0.0001°] | |||
| ||||
%4: | Corrected value [0.1 µm or 0.0001°] | |||
P-AXIS-00126 | ||||
%5: | Corrected value [0.1 µm or 0.0001°] | |||
P-AXIS-00127 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|