ID 110307
Hardware description with that index not present. | ||||
Description | The default hardware description P-AXIS-00054 is not known. | |||
Response | Class | 3 | Hardware number is set to the highest known hardware description. | |
Solution | Class | 7 | Correct value in parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Gear number | ||||
%3: | Current value [-] | |||
P-AXIS-00054 | ||||
%4: | Limit value [-] | |||
Highest known hardware description | ||||
%5: | Corrected value [-] | |||
P-AXIS-00054 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|