ID 110297
Changing the hardware number requires restart of the control. | ||||
Description | The parameter P-AXIS-00136, indicating the number of the hardware-specific parameter set cannot be changed while the CNC kernel is running. The modified number is not transferred; the previous number remains valid. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Change the sign P-AXIS-00136 in configuration mode or when the CNC is inactive. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Current value of P-AXIS-00136. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00136. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||