ID 110292
Changing the D/A channel requires restart of the control. | ||||
Description | The parameter P-AXIS-00048 defining the D/A channel on I/O hardware cannot be changed while the CNC kernel is running. The new parameter value is not transferred, the previously active value remains valid. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Change the entry P-AXIS-00048 only in configuration mode or when the CNC is disabled. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Current value of P-AXIS-00048. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00048. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||