ID 110282
Changing the possibility for direct access of cam requires restart of the control. | ||||
Description | The parameter P-AXIS-00036 indicating direct access to cam signals via driver functions cannot be changed while the CNC kernel is running. The new parameter value is not transferred, the previously active value remains valid. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Change the entry P-AXIS-00036 only in configuration mode or when CNC is disabled. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Current value of P-AXIS-00036. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00036. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||