ID 110281
Changing gantry master axis requires restart of the control. | ||||
Description | The parameter P-AXIS-00070 containing the logical axis number of the lead master axis cannot be changed while the CNC kernel is running. The new parameter value is not transferred; the previously active value remains valid. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Change the entry of the logical axis number P-AXIS-00070 only in configuration mode or when the CNC is disabled. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Current value of P-AXIS-00070. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00070. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||