ID 110267
Minimum position lag is greater than maximum position lag. | ||||
Description | The minimum position lag P-AXIS-00169 was specified greater than the maximum position lag P-AXIS-00168. | |||
Response | Class | 1 | The minimum position lag is limited to the maximum value. | |
Solution | Class | 1 | Correct value in the parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
P-AXIS-00169 | ||||
%3: | Limit value [0.1 µm or 0.0001°] | |||
P-AXIS-00168 | ||||
%4: | Corrected value [0.1 µm or 0.0001°] | |||
P-AXIS-00169 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|