ID 110250
Speed limit N1 greater N2. | ||||
Description | Speed N1 P-AXIS-00241 is greater than speed N2 P-AXIS-00242. This is not possible. | |||
Response | Class | 1 | N1 is limited by N2 | |
Solution | Class | 1 | Correct the list entry. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Incorrect value [1µm/s or 0.001°/s] | |||
P-AXIS-00241 | ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
P-AXIS-00242 | ||||
%4: | Corrected value [1µm/s or 0.001°/s] | |||
P-AXIS-00241 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|