ID 110239
Filter type not permitted. | ||||
Description | The specified filter type is unknown. You can only set the specified filter types. | |||
Response | Class | 3 | The filter is deactivated. | |
Solution | Class | 7 | Correct the filter type P-AXIS-00204 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
Number of filter affected | ||||
%3: | Incorrect value [-] | |||
Invalid filter type | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||