ID 110238
Filter prototype not permitted. | ||||
Description | The filter prototype specified is unknown. Only the specified filter prototypes may be set. | |||
Response | Class | 1 | The filter prototype is set to 1 (critical damping). | |
Solution | Class | 1 | Correct the filter prototype P-AXIS-00153 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
Number of filter affected | ||||
%3: | Current value [-] | |||
Invalid filter prototype P-AXIS-00153 | ||||
%4: | Lower limit value [-] | |||
Corrected filter prototype P-AXIS-00153 | ||||
%5: | Upper limit value [-] | |||
| ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||