ID 110237
Order of filter too high. | ||||
Description | The specified order of the filter is too high. | |||
Response | Class | 1 | Warning, the filter order is limited to the maximum permissible value. | |
Solution | Class | 1 | Correct the filter order P-AXIS-00140 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
Number of filter affected | ||||
%3: | Current value [-] | |||
Filter type P-AXIS-00204 | ||||
%4: | Incorrect value [-] | |||
Invalid filter order P-AXIS-00140 | ||||
%5: | Corrected value [-] | |||
Corrected filter order P-AXIS-00140 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||