ID 110232
Number of hardware-specific data record out of permissible range. | ||||
Description | The specified default hardware number of the gear stage is not valid. | |||
Response | Class | 1 | Hardware number is set to default value. | |
Solution | Class | 1 | Correct value in parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [-] | |||
P-AXIS-00054 | ||||
%3: | Upper limit value [-] | |||
| ||||
%4: | Corrected value [-] | |||
P-AXIS-00054 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|