ID 110230
Number of gear stages of a C axis out of range. | ||||
Description | In an axis with spindle P-AXIS-00018 axis type, the parameter for the default CAX gear stage P-AXIS-00052 has an invalid value. In the rotary C axis, the #CAX command is used to change to the default CAX gear stage when the CAX function is selected. The CAX gear stage is set to default value. For more information on the CAX function, see [PROG// Section: C axis machining]. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Use correct entry for default CAX gear stage P-AXIS-00052. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Current default CAX gear stage P-AXIS-00052. | ||||
%3: | Limit value [-] | |||
Maximum value of gear stage. | ||||
%4: | Corrected value [-] | |||
Corrected default CAX gear stage P-AXIS-00052. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||