ID 110221
Continuous jog velocity exceeds maximum axis velocity. | ||||
Description | The maximum velocity set for continuous jog mode P-AXIS-00077 is higher than the general maximum axis velocity P-AXIS-00213. | |||
Response | Class | 1 | Velocity is limited to maximum axis velocity. | |
Solution | Class | 1 | Correct parameter in axis list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
P-AXIS-00077 | ||||
%3: | Corrected value [1µm/s or 0.001°/s] | |||
| ||||
%4: | Instance [-] | |||
Current gear stage P-AXIS-00136 | ||||
%5: | Upper limit value [1µm/s or 0.001°/s] | |||
Maximum axis velocity in manual mode P-AXIS-00213 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|