ID 110220
Rapid traverse velocity in manual mode is greater than the maximum axis velocity. | ||||
Description | The maximum rapid traverse velocity set in manual mode P-AXIS-00210 is higher than the general maximum axis velocity P-AXIS-00212. | |||
Response | Class | 1 | Velocity is limited to maximum axis velocity. | |
Solution | Class | 1 | Correct parameter in axis list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
P-AXIS-00210 | ||||
%3: | Corrected value [1µm/s or 0.001°/s] | |||
| ||||
%4: | Instance [-] | |||
Current gear stage P-AXIS-00136 | ||||
%5: | Upper limit value [1µm/s or 0.001°/s] | |||
Maximum axis velocity P-AXIS-00209 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|