ID 110216
Acceleration minimum is smaller than permissible value. | ||||
Description | Minimum acceleration limit P-AXIS-00010 of the curve-controlled acceleration was specified too high. It may not be higher than the constant acceleration P-AXIS-00007. | |||
Response | Class | 1 | Limit the value | |
Solution | Class | 1 | Correct the value in the parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
P-AXIS-00010 | ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
P-AXIS-00007 | ||||
%4: | Incorrect value [1µm/s or 0.001°/s] | |||
P-AXIS-00010 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||