ID 110214
Limit speed is smaller than permissible value. | ||||
Description | The limit speed P-AXIS-00130 of the acceleration curve was specified too high. | |||
Response | Class | 1 | Turn off type. | |
Solution | Class | 1 | Correct list entry. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Incorrect value [1µm/s or 0.001°/s] | |||
P-AXIS-00130 | ||||
%3: | Lower limit value [1µm/s or 0.001°/s] | |||
| ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|