ID 110183
Changing the axis type requires restart of the control. | ||||
Description | The parameter P-AXIS-00018 for the type of axis cannot be changed while the NC kernel is running. The new axis type is not adopted; the previous active axis type remains valid. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Only change the axis type P-AXIS-00018 in configuration mode or when the NC is not running. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Current value of P-AXIS-00018. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00018. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||