ID 110147
Maximum homing velocity is greater than the permissible maximum velocity. | ||||
Description | The fast velocity set in the axis parameter list for CNC-controlled homing exceeds the maximum velocity of the axis. | |||
Response | Class | 1 | The homing velocity is limited to the maximum velocity. | |
Solution | Class | 1 |
| |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
P-AXIS-00219 | ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
P-AXIS-00213 | ||||
%4: | Corrected value [1µm/s or 0.001°/s] | |||
| ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|