ID 110145
Positive relative manual mode offset limit negative. | ||||
Description | The positive offset limit P-AXIS-00138 for the positive motion range in active manual mode is less than 0. The positive offset limit is corrected to the default value. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Set positive offset limit P-AXIS-00138 greater than 0. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
Current value P-AXIS-00138. | ||||
%3: | Current value [-] | |||
Corrected value P-AXIS-00138. | ||||
%4: | Corrected value [-] | |||
| ||||
%5: | Corrected value [-] | |||
| ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||