ID 110143
Incremental jog velocity is greater than the maximum permissible velocity. | ||||
Description | For manual mode in "jog incremental mode", the parameter P-AXIS-00076 sets the jog velocity. The jog velocity is set to the maximum value. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | P-AXIS-00076 must be smaller than maximum value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current jog velocity P-AXIS-00076. | ||||
%3: | Upper limit value [1µm/s or 0.001°/s] | |||
Maximum permissible jog velocity. | ||||
%4: | Corrected value [1µm/s or 0.001°/s] | |||
Corrected jog velocity P-AXIS-00076. | ||||
%5: | Current value [-] | |||
Array index of the incorrect entry | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||