ID 110142
Negative jog incremental width is not permissible. | ||||
Description | For manual mode in “jog incremental mode”, the parameter P-AXIS-00232 sets the jog incremental width. The jog incremental width is set to the minimum value. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | P-AXIS-00232 must be greater than minimum value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Current jog incremental width P-AXIS-00232. | ||||
%3: | Corrected value [0.1 µm or 0.0001°] | |||
Corrected jog incremental width P-AXIS-00232. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||