ID 110141
Incremental feed rate is greater than the maximum permissible feed rate. | ||||
Description | With manual mode in “continuous jog mode”, the parameter P-AXIS-00077 defines the continuous jog velocity. The specified value is greater than the permissible maximum value and is limited to this value. | |||
Response | Class | 1 | Warning and correction of parameter. | |
Solution | Class | 1 | Check and correct the parameter P-AXIS-00077 | |
Parameter | %1: | Logical axis number | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current velocity P-AXIS-00077. | ||||
%3: | Upper limit value [1µm/s or 0.001°/s] | |||
Maximum permissible velocity. | ||||
%4: | Corrected value [1µm/s or 0.001°/s] | |||
Corrected velocity P-AXIS-00077. | ||||
%5: | Current value [-] | |||
Array index of the incorrect entry | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
[1µm/s or 0.001°/s] | ||||