ID 110139
Rapid traverse velocity for operation mode "continuous jog mode" may not be 0. | ||||
Description | For manual mode in “continuous jog mode”, the parameter P-AXIS-00210 sets the rapid traverse velocity. The filter time is set to the permissible minimum value. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | P-AXIS-00210 must be greater than minimum value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current rapid traverse velocity P-AXIS-00210. | ||||
%3: | Corrected value [1µm/s or 0.001°/s] | |||
Corrected rapid traverse velocity P-AXIS-00210. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||