ID 110138
Filter time for "handwheel" operation mode exceeds limit. | ||||
Description | For manual mode in handwheel operation mode, the parameter P-AXIS-00069 sets the number of CNC cycles which are used to obtain a mean value for hand wheel increments. The filter time is limited to the permissible maximum value. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Set the filter time to smaller than maximum value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [1 µs] | |||
Current filter time P-AXIS-00069. | ||||
%3: | Upper limit value [1 µs] | |||
Corrected filter time P-AXIS-00069. | ||||
%4: | Corrected value [1 µs] | |||
| ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||