ID 110137
Filter time for "handwheel" operation mode may not be 0. | ||||
Description | For manual mode in handwheel operation mode, the parameter P-AXIS-00069 sets the number of CNC cycles which are used to obtain a mean value for hand wheel increments. The filter time is set to a minimum value. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Set filter time greater than minimum value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [1 µs] | |||
Current filter time P-AXIS-00069. | ||||
%3: | Corrected value [1 µs] | |||
Corrected filter time P-AXIS-00069. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||