ID 110131
Percentage of manual mode maximum acceleration in manual mode too small. | ||||
Description | In manual mode with parallel interpolation (G201), the axis dynamic values are distributed with a percentage value between the path interpolator and the axis-specific manual mode interpolator. The percentage of the maximum acceleration P-AXIS-00008 for the manual mode interpolator is determined by P-AXIS-00082. The percentage of maximum acceleration is set to a minimum limit. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Set percentage for manual mode P-AXIS-00082 to greater than minimum value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [0.1%] | |||
Current value of percentage P-AXIS-00082. | ||||
%3: | Lower limit value [0.1%] | |||
Lower limit value for percentage value. | ||||
%4: | Corrected value [0.1%] | |||
Corrected percentage value P-AXIS-00082. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||