ID 110127
Maximum acceleration for manual mode may not be 0. | ||||
Description | The maximum acceleration P-AXIS-00009 for active manual mode is less than the minimum permissible value. The acceleration is set to minimum permissible value. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Select manual mode acceleration to greater than minimum value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [1mm/s^2 or 1°/s^2] | |||
Current setting of P-AXIS-00009. | ||||
%3: | Corrected value [1mm/s^2 or 1°/s^2] | |||
Corrected assignment P-AXIS-00009. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||