ID 110125
Maximum velocity for manual mode may not be 0. | ||||
Description | The maximum velocity P-AXIS-00213 with active manual mode is set to zero. The maximum velocity is set to default value. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Set maximum velocity for manual mode P-AXIS-00213 to greater than 0. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current maximum velocity P-AXIS-00213. | ||||
%3: | Corrected value [1µm/s or 0.001°/s] | |||
Corrected maximum velocity P-AXIS-00213. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||