ID 110124
Handwheel resolution is smaller than lower limit. | ||||
Description | When manual mode is active, the active axis-specific resolution P-AXIS-00025 must be greater than 0. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Set handwheel resolution P-AXIS-00025 to greater than 0. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Current resolution P-AXIS-00025. | ||||
%3: | Corrected value [-] | |||
Corrected resolution P-AXIS-00025. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||