ID 110119
Parameter may not be 0. | ||||
Description | The parameter P-AXIS-00023 for controlling the display function in the position controller is assigned an invalid value. The parameter P-AXIS-00023 is set to the minimum value. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Only assign values greater than 0 to parameter P-AXIS-00023. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis affected P-AXIS-00016. | ||||
%2: | Current value [-] | |||
Current value P-AXIS-00023. | ||||
%3: | Corrected value [-] | |||
Corrected value P-AXIS-00023. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||