ID 110117
Measurement using SERCOS protocol only for SERCOS type drives. | ||||
Description | Invalid parameter setting for P-AXIS-00116 for SERCOS measurement. | |||
Response | Class | 1 | The parameter P-AXIS-00116 is assigned to default value. | |
Solution | Class | 1 | Only use parameter P-AXIS-00116 if drive type P-AXIS-00020 is also set to SERCOS. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis affected P-AXIS-00016. | ||||
%2: | Current value [-] | |||
Current value of P-AXIS-00116. | ||||
%3: | Drive type [-] | |||
Current value of P-AXIS-00020 | ||||
%4: | Corrected value [-] | |||
Corrected value of P-AXIS-00116. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||